Same-Day Shipping in the next 3:14:08
Same-day shipping if you order in the next hours!
Need assistance? Call 1-800-715-4396

High-Performance Waveguide Antennas

Waveguide to Coaxial Adapters
Coaxial RF GS and GSG Probes
  • Antenna Measurements
  • Laboratory Use
  • Wireless Communications
  • Microwave Radio Systems
  • Series of high-performance waveguide antennas, with operating frequencies ranging from 40 to 200 GHz
  • In Stock and Available for Same-Day Shipping!

High-Performance Waveguide Antennas from Fairview Microwave

Five waveguide antenna categories available:

- Standard Gain Horns

- Conical Gain Horns

- Wide Angle Scalar Feed Horns

- Horn Lens

- Omni-Directional

Operating frequencies range from 40 GHz to 220 GHz, with a wide selection of gains and waveguide sizes available. All waveguide antennas in the series are RoHS and REACH compliant and built using the highest quality materials and workmanship. Fairview Microwave antennas are in stock and available to ship same day!

Click here to view our entire line of RF products.